Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Corning® CellSTACK Vent Accessory, 33mm HDPE Barbed Cap with 3/8in ID Tubing and 0.2um Filter
Product Number3718
- 33mm threaded vented cap fits all Corning CellSTACK Culture Chambers
- 64mm diameter filter with 0.2 µm pore Polytetrafluoroethylene (PTFE) membrane
- Allows gas exchange while minimizing the risk of contamination
- Filter connected to barbed cap with 3/8” ID chemically resistant, heat sealable, flexible tubing
- SAL 10⁻⁶
$477.61 per case
Added to Your Shopping Cart
Out of Stock
Details
| Product Number | 3718 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 5 / Cs |
| Brand | Corning® |
| Cap Style | Screw cap |
| Cap Material | High density polyethylene |
| Cap Diameter | 33 mm |
| Cap Color | Orange |
| Sterile | Yes |
| Sterile Details | SAL 10⁻⁶ |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.03626050
- Quality Certificate - Lot No.34425018
- Quality Certificate - Lot No.29525043
- Quality Certificate - Lot No.20425079
- Quality Certificate - Lot No.17625004
- Quality Certificate - Lot No.12724020
- Quality Certificate - Lot No.03924037
- Quality Certificate - Lot No.33823052
- Quality Certificate - Lot No.02423044
- Quality Certificate - Lot No.34722027
- Quality Certificate - Lot No.31922039
- Quality Certificate - Lot No.24722011
- Quality Certificate - Lot No.17422014
- Quality Certificate - Lot No.08722032