- Sterile, disposable polypropylene containers provide secure sample containment
- Available in 4 1/2 oz. (110 mL) and 8 oz. (220 mL) sizes both with and without matching lids
- Feature molded-in graduations for easy measurements
- Graduated in ounces and milliliters to provide convenient, single-use, timesaving containers for collection, transportation, and storage of a wide variety of specimens
- Inert and chemically resistant to commonly used laboratory reagents at room temperature
Features
- Sterile
- 4 1/4 oz. graduations from 1/2 oz. to 4 1/2 oz. in 1/4 oz. increments and from 20 mL to 110 mL in 10 mL increments
- 8 oz. size graduated from 1/4 oz. to 8 oz. in 1/4 oz. increments and from 20 mL to 220 mL in 10 mL increments