text.skipToContent text.skipToNavigation

PYREX® Class A Micro Volumetric Flask, Hexagonal Base, PYREX® Standard Taper Stopper

E-mail

Volumetric flasks for microchemical work, sizes 1 mL through 5 mL, are designed in accordance with the recommendations of the Committee of Microchemical Apparatus, Analytical Division of the A.C.S. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. The graduation line is sharp and permanent. The white markings are easy to read.

For stoppers only, see Cat. No. 7650.

Reference: ASTM E-237.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5630-1 PYREX® 1 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $753.82 per case
5630-10 PYREX® 10 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $889.98 per case
5630-2 PYREX® 2 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $807.20 per case
5630-25 PYREX® 25 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $1,040.07 per case
5630-5 PYREX® 5 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $775.10 per case