text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask, Certified and Serialized, with PYREX® Standard Taper Stopper

E-mail

Calibrated to Class A tolerances in accordance with ASTM E-542 and E-288. Each flask is individually serialized. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. Supplied with a standard taper stopper.

For stopper only, see Cat. No. 7650.

Tested and calibrated in an ISO/IEC 17025 certified laboratory.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5680-10 PYREX® 10 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $62.43 per case
5680-100 PYREX® 100 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $85.53 per case
5680-1L PYREX® 1L Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $146.99 per case
5680-200 PYREX® 200 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $90.95 per case
5680-25 PYREX® 25 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $74.44 per case
5680-250 PYREX® 250 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $97.38 per case
5680-2L PYREX® 2L Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $184.40 per case
5680-50 PYREX® 50 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $79.49 per case
5680-500 PYREX® 500 mL Class A Certified and Serialized Volumetric Flasks, with Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $120.61 per case