text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flask with PTFE Stopper

E-mail

The strength of the flasks have been significantly increased through machine-blown bodies, which are sealed to heavy-tubing necks. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. Supplied with PTFE color-coded, keyhole stoppers.

For stoppers only, see Cat. No. 7630


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5644-10 PYREX® 10 mL Class A Volumetric Flask with PTFE Stopper   12 / Pk     12 / Cs     PYREX®   $459.83 per case
5644-100 PYREX® 100 mL Class A Volumetric Flask with PTFE Stopper   6 / Pk     12 / Cs     PYREX®   $569.95 per case
5644-1L PYREX® 1L Class A Volumetric Flask with PTFE Stopper   1 / Pk     6 / Cs     PYREX®   $545.76 per case
5644-200 PYREX® 200 mL Class A Volumetric Flask with PTFE Stopper   6 / Pk     12 / Cs     PYREX®   $673.04 per case
5644-25 PYREX® 25 mL Class A Volumetric Flask with PTFE Stopper   6 / Pk     12 / Cs     PYREX®   $506.56 per case
5644-250 PYREX® 250 mL Class A Volumetric Flask with PTFE Stopper   6 / Pk     12 / Cs     PYREX®   $719.56 per case
5644-2L PYREX® 2L Class A Volumetric Flask with PTFE Stopper   1 / Pk     4 / Cs     PYREX®   $459.54 per case
5644-50 PYREX® 50 mL Class A Volumetric Flask with PTFE Stopper   6 / Pk     12 / Cs     PYREX®   $535.34 per case
5644-500 PYREX® 500 mL Class A Volumetric Flask with PTFE Stopper   6 / Pk     12 / Cs     PYREX®   $900.34 per case