text.skipToContent text.skipToNavigation

PYREX® Class A Volumetric Flasks with PYREX® Standard Taper Stopper

E-mail

The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for standard taper glass stoppers. The graduation line is sharp and permanent; large white block letters make the inscription easy to read. The 1 mL and 2 mL sizes are test tube shaped. Sizes 3L through 6L have pennyhead standard taper stoppers.

For stopper only, see Cat. Nos. 7650 and 7661.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5640-1 PYREX® 1 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $465.03 per case
5640-10 PYREX® 10 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $463.94 per case
5640-100 PYREX® 100 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $575.93 per case
5640-1L PYREX® 1L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   1 / Pk     6 / Cs     PYREX®   $539.67 per case
5640-2 PYREX® 2 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $496.19 per case
5640-200 PYREX® 200 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $665.31 per case
5640-25 PYREX® 25 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $506.42 per case
5640-250 PYREX® 250 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $717.16 per case
5640-2L PYREX® 2L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   1 / Pk     4 / Cs     PYREX®   $454.65 per case
5640-3L PYREX® 3L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $515.71 per case
5640-4L PYREX® 4L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $523.93 per case
5640-5 PYREX® 5 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   12 / Pk     12 / Cs     PYREX®   $387.68 per case
5640-50 PYREX® 50 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $539.78 per case
5640-500 PYREX® 500 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   6 / Pk     12 / Cs     PYREX®   $891.06 per case
5640-5L PYREX® 5L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $597.30 per case
5640-6L PYREX® 6L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper   1 / Pk     1 / Cs     PYREX®   $699.50 per case