Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Filtering Flask without Sidearm Tubulation
Product Number5320-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 1L PYREX® flasks, without tubulations, are blown in special molds in shapes designed to give maximum mechanical strength
- Marked to avoid confusion with similar sizes of Erlenmeyer flasks
- Graduated to show their approximate capacity
- Permanent white enamel graduations and marking spots
- Beaded rim uses a No. 8 rubber stopper

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$853.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5320-1L |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 50 mL |
Rubber Stopper No. | 8 |
Height | 238 mm (approx.) |
O.D. | 127 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Heavy wall |
Tubulation Style | None |
Sterile | No |
Graduation Range | 300 - 1000 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08625020
- Quality Certificate - Lot No.20624152
- Quality Certificate - Lot No.01924017
- Quality Certificate - Lot No.27523042
- Quality Certificate - Lot No.24123063
- Quality Certificate - Lot No.01323049
- Quality Certificate - Lot No.33222043
- Quality Certificate - Lot No.16022052
- Quality Certificate - Lot No.12222053
- Quality Certificate - Lot No.09722066
- Quality Certificate - Lot No.35021079
- Quality Certificate - Lot No.32921065
- Quality Certificate - Lot No.29221093
- Quality Certificate - Lot No.27321023
- Quality Certificate - Lot No.12820028
- Quality Certificate - Lot No.09320063
- Quality Certificate - Lot No.06320237
- Quality Certificate - Lot No.04320018
- Quality Certificate - Lot No.01720049
- Quality Certificate - Lot No.30219058
- Quality Certificate - Lot No.25019005
- Quality Certificate - Lot No.18319075
- Quality Certificate - Lot No.14319062
- Quality Certificate - Lot No.09319049
- Quality Certificate - Lot No.05619084
- Quality Certificate - Lot No.00419094
- Quality Certificate - Lot No.25318038
- Quality Certificate - Lot No.22218051
- Quality Certificate - Lot No.16918018