text.skipToContent text.skipToNavigation

PYREX® Heavy Wall Filtering Flask, Graduated

E-mail

These flasks, without tubulation, are blown in special molds, in shapes designed to give maximum mechanical strength. These flasks are graduated to show their approximate capacity. Marked “Filter Flask” to avoid confusion with similar sizes of Erlenmeyer flasks. All flasks have permanent white enamel graduations and marking spots.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5320-1L PYREX® 1L Filtering Flask without Sidearm Tubulation   6 / Pk     12 / Cs     PYREX®   $879.01 per case
5320-250 PYREX® 250 mL Filtering Flask without Sidearm Tubulation   6 / Pk     18 / Cs     PYREX®   $421.31 per case
5320-2L PYREX® 2L Filtering Flask without Sidearm Tubulation   1 / Pk     12 / Cs     PYREX®   $1,639.17 per case
5320-4L PYREX® 4L Filtering Flask without Sidearm Tubulation   1 / Pk     6 / Cs     PYREX®   $1,081.24 per case
5320-500 PYREX® 500 mL Filtering Flask without Sidearm Tubulation   6 / Pk     18 / Cs     PYREX®   $971.17 per case