text.skipToContent text.skipToNavigation

PYREX® Heavy Wall Filtering Flask, Tubulation, Graduated

E-mail

These flasks, with tubulation, are blown in special molds, in shapes designed to give maximum mechanical strength. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers. Tubulation O.D. on sizes up to 1000 mL is approximately 10 mm. Tubulation O.D. for 2000 mL, and 4000 mL is approximately 12.5 mm.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
5340-1L PYREX® 1L Heavy Wall Filtering Flasks with Sidearm Tubulation   6 / Pk     12 / Cs     PYREX®   $770.12 per case
5340-250 PYREX® 250 mL Heavy Wall Filtering Flasks with Sidearm Tubulation   6 / Pk     18 / Cs     PYREX®   $433.15 per case
5340-2L PYREX® 2L Heavy Wall Filtering Flasks with Sidearm Tubulation   1 / Pk     12 / Cs     PYREX®   $1,529.58 per case
5340-4L PYREX® 4L Heavy Wall Filtering Flasks with Sidearm Tubulation   1 / Pk     6 / Cs     PYREX®   $1,090.76 per case
5340-500 PYREX® 500 mL Heavy Wall Filtering Flasks with Sidearm Tubulation   6 / Pk     18 / Cs     PYREX®   $618.18 per case