Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper
Product Number5630-10

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 10 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. They are designed for microchemical work. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 9 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$864.06 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5630-10 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.02 mL |
Standard Taper Stopper No. | 9 |
Height | 105 mm (approx.) |
O.D. | 20 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Hexagonal base |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.08725035
- Quality Certificate - Lot No.17924005
- Quality Certificate - Lot No.02524018
- Quality Certificate - Lot No.35523034
- Quality Certificate - Lot No.26523024
- Quality Certificate - Lot No.22223053
- Quality Certificate - Lot No.19423025
- Quality Certificate - Lot No.17723018
- Quality Certificate - Lot No.15023001
- Quality Certificate - Lot No.10823007
- Quality Certificate - Lot No.06223015
- Quality Certificate - Lot No.03323067
- Quality Certificate - Lot No.34822046
- Quality Certificate - Lot No.28622036
- Quality Certificate - Lot No.26522044
- Quality Certificate - Lot No.22322020
- Quality Certificate - Lot No.11922037
- Quality Certificate - Lot No.02122012
- Quality Certificate - Lot No.33521065
- Quality Certificate - Lot No.30321005
- Quality Certificate - Lot No.25421007
- Quality Certificate - Lot No.19621010
- Quality Certificate - Lot No.16121004
- Quality Certificate - Lot No.11721010
- Quality Certificate - Lot No.24820009
- Quality Certificate - Lot No.15520045
- Quality Certificate - Lot No.35319003
- Quality Certificate - Lot No.33219067
- Quality Certificate - Lot No.17219008
- Quality Certificate - Lot No.30318039