Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 2L Filtering Flask without Sidearm Tubulation
Product Number5320-2L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 2L PYREX® flasks, without tubulations, are blown in special molds in shapes designed to give maximum mechanical strength
- Marked to avoid confusion with similar sizes of Erlenmeyer flasks
- Graduated to show their approximate capacity
- Permanent white enamel graduations and marking spots
- Beaded rim uses a No. 9 rubber stopper

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$1,591.43 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5320-2L |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 2000 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 200 mL |
Rubber Stopper No. | 9 |
Height | 292 mm (approx.) |
O.D. | 168 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Heavy wall |
Tubulation Style | None |
Sterile | No |
Graduation Range | 600 - 1800 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.11425024
- Quality Certificate - Lot No.25524012
- Quality Certificate - Lot No.20524063
- Quality Certificate - Lot No.04024049
- Quality Certificate - Lot No.00524063
- Quality Certificate - Lot No.33923026
- Quality Certificate - Lot No.33423046
- Quality Certificate - Lot No.26923057
- Quality Certificate - Lot No.16723003
- Quality Certificate - Lot No.01223046
- Quality Certificate - Lot No.35322047
- Quality Certificate - Lot No.27822061
- Quality Certificate - Lot No.18822022
- Quality Certificate - Lot No.17322053
- Quality Certificate - Lot No.10922171
- Quality Certificate - Lot No.05422031
- Quality Certificate - Lot No.15821030
- Quality Certificate - Lot No.09821023
- Quality Certificate - Lot No.03921044
- Quality Certificate - Lot No.02821002
- Quality Certificate - Lot No.00821002
- Quality Certificate - Lot No.32420021
- Quality Certificate - Lot No.13320081
- Quality Certificate - Lot No.02120064
- Quality Certificate - Lot No.32919078
- Quality Certificate - Lot No.21919071
- Quality Certificate - Lot No.20519118
- Quality Certificate - Lot No.09919070
- Quality Certificate - Lot No.26818057
- Quality Certificate - Lot No.22218054