Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 250 mL Heavy Wall Filtering Flasks with Sidearm Tubulation
Product Number5340-250

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

(This is the suggested replacement for 5341-250.)
These PYREX® 250 mL flasks have sidearm tubulations and are blown in special molds designed to give maximum mechanical strength. For convenience, the flasks are graduated to show approximate capacity. The neck finish affords an excellent fit for rubber stoppers. Tubulation O.D. is 10mm.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$447.49 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 5340-250 |
Qty./Pk | 6 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Capacity | 250 mL |
Top Style | Heavy duty rim |
Neck Style | Narrow mouth |
Stopper Style | No stopper |
Feature | Reusable |
Graduation Interval | 25 mL |
Rubber Stopper No. | 6 |
Height | 146 mm (approx.) |
O.D. | 84 mm (approx.) |
Tubulation O.D. | 10 mm (approx.) |
Flask Style | Filtering |
Flask Feature | Heavy wall and tubulation |
Tubulation Style | Glass |
Sterile | No |
Graduation Range | 75 - 250 mL (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.18225060
- Quality Certificate - Lot No.15525377
- Quality Certificate - Lot No.09325030
- Quality Certificate - Lot No.07925015
- Quality Certificate - Lot No.34024043
- Quality Certificate - Lot No.27924008
- Quality Certificate - Lot No.25324024
- Quality Certificate - Lot No.22824069
- Quality Certificate - Lot No.19824038
- Quality Certificate - Lot No.16924007
- Quality Certificate - Lot No.15124002
- Quality Certificate - Lot No.09524029
- Quality Certificate - Lot No.06424008
- Quality Certificate - Lot No.03924021
- Quality Certificate - Lot No.00924036
- Quality Certificate - Lot No.35423217
- Quality Certificate - Lot No.27923027
- Quality Certificate - Lot No.25023011
- Quality Certificate - Lot No.22923013
- Quality Certificate - Lot No.19323022
- Quality Certificate - Lot No.15923025
- Quality Certificate - Lot No.13723019
- Quality Certificate - Lot No.09323010
- Quality Certificate - Lot No.05823025
- Quality Certificate - Lot No.30522019
- Quality Certificate - Lot No.29422031
- Quality Certificate - Lot No.22022030
- Quality Certificate - Lot No.18622030
- Quality Certificate - Lot No.17922026
- Quality Certificate - Lot No.12422047