Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 5 mL Micro Volumetric Flask, Class A, with Standard Taper Stopper
Product Number5630-5
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
These 5 mL PYREX® microvolumetric flasks are calibrated to Class A tolerances. They are designed for microchemical work in accordance with the recommendations of the Committee of Microchemical Apparatus, Analytical Division of the A.C.S. To improve the stability of this small flask, a hexagonal base, similar to those on all cylinders, has been added. Uses a No. 8 Standard Taper PYREX® stopper. For replacement stoppers, see No. 7650. The graduation line is sharp and permanent. The white markings are easy to read. Reference: ASTM E-237.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$728.41 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 5630-5 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 5 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.02 mL |
Standard Taper Stopper No. | 8 |
Height | 80 mm (approx.) |
O.D. | 17 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Hexagonal base |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.02524030
- Quality Certificate - Lot No.29223025
- Quality Certificate - Lot No.18623083
- Quality Certificate - Lot No.13123017
- Quality Certificate - Lot No.08323027
- Quality Certificate - Lot No.35422295
- Quality Certificate - Lot No.27622028
- Quality Certificate - Lot No.26722029
- Quality Certificate - Lot No.23722015
- Quality Certificate - Lot No.19522021
- Quality Certificate - Lot No.17322029
- Quality Certificate - Lot No.07622044
- Quality Certificate - Lot No.09920028
- Quality Certificate - Lot No.08820020
- Quality Certificate - Lot No.31519006
- Quality Certificate - Lot No.24619027
- Quality Certificate - Lot No.23819035
- Quality Certificate - Lot No.17219003
- Quality Certificate - Lot No.13619055
- Quality Certificate - Lot No.09119031
- Quality Certificate - Lot No.05019275
- Quality Certificate - Lot No.30218045
- Quality Certificate - Lot No.26818035
- Quality Certificate - Lot No.06218006
- Quality Certificate - Lot No.04618004
- Quality Certificate - Lot No.00918020
- Quality Certificate - Lot No.34717065
- Quality Certificate - Lot No.28217060
- Quality Certificate - Lot No.25717048
- Quality Certificate - Lot No.17317004