Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 100 mL Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number5640-100
Learn More
(This is the suggested replacement for 5646-100)
These PYREX® 100 mL volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 13 Standard Taper glass stoppers. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$541.24 per case
In Stock
Product Number | 5640-100 |
Qty./Pk | 6 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.08 mL |
Standard Taper Stopper No. | 13 |
Height | 181 mm (approx.) |
O.D. | 60 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
- Quality Certificate - Lot No.30924037
- Quality Certificate - Lot No.29324016
- Quality Certificate - Lot No.24624001
- Quality Certificate - Lot No.21824036
- Quality Certificate - Lot No.18524165
- Quality Certificate - Lot No.15824339
- Quality Certificate - Lot No.13524047
- Quality Certificate - Lot No.09224033
- Quality Certificate - Lot No.08024233
- Quality Certificate - Lot No.34323014
- Quality Certificate - Lot No.31423023
- Quality Certificate - Lot No.24723035
- Quality Certificate - Lot No.21223014
- Quality Certificate - Lot No.14323002
- Quality Certificate - Lot No.10423018
- Quality Certificate - Lot No.00323035
- Quality Certificate - Lot No.33622004