Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 1L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper
Product Number5640-1L
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Learn More
![PYREX® 1L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper](https://www.corning.com/catalog/cls/products/p/pyrexFlaskVolumetricClassAPYREXStopper/5640-1L/images/A5640-1L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® 1L Class A Volumetric Flasks with PYREX® Glass Standard Taper Stopper](https://www.corning.com/catalog/cls/products/p/pyrexFlaskVolumetricClassAPYREXStopper/5640-500/images/5680-100_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
(This is the suggested replacement for 5646-1L)
These PYREX® 1L volumetric flasks provide improved lab convenience, broad selection and precise volume measurement. The strength of these flasks has been increased appreciably through machine-blown bodies to which are sealed heavy-tubing necks tooled for No. 22 Standard Taper glass stoppers. The graduation line is sharp and permanent and large white block letters make the inscription easy to read. These Class A volumetric flasks have been manufactured to Class A tolerances as established by ASTM E- 694 for volumetric ware, ASTM E-542 for calibration of volumetric ware and ASTM E-288 for volumetric flasks.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$507.16 per case
In Stock
Product Number | 5640-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Flask Shape | Flat bottom |
Top Style | Standard Taper Stopper |
Neck Style | Long |
Stopper Style | Hollow glass |
Accuracy Class | Class A |
Feature | Reusable |
Tolerance | 0.3 mL |
Standard Taper Stopper No. | 22 |
Height | 342 mm (approx.) |
O.D. | 125 mm (approx.) |
Flask Style | Volumetric |
Flask Feature | Heavy duty |
- Quality Certificate - Lot No.13124004
- Quality Certificate - Lot No.09924032
- Quality Certificate - Lot No.02424050
- Quality Certificate - Lot No.33423021
- Quality Certificate - Lot No.29123064
- Quality Certificate - Lot No.22223061
- Quality Certificate - Lot No.19423036
- Quality Certificate - Lot No.14623051
- Quality Certificate - Lot No.10823026
- Quality Certificate - Lot No.05223042
- Quality Certificate - Lot No.00423198
- Quality Certificate - Lot No.30822013
- Quality Certificate - Lot No.28322061
- Quality Certificate - Lot No.16022016
- Quality Certificate - Lot No.08222047
- Quality Certificate - Lot No.04522012
- Quality Certificate - Lot No.32821048