text.skipToContent text.skipToNavigation

PYREX® Burets, Economy Grade, PTFE Locking Stopcock

E-mail

An economical buret designed to reduce replacement costs by providing replaceable components. These sturdy, durable burets have tooled tops and bottoms and white enamel graduations. The screw thread locking PTFE stopcock with ground tip is compatible with Cat. No. 2116 existing buret bodies. Simply replace the stopcock assembly to benefit from the improved design. The new replaceable stopcock assembly features a screw thread locking nut and collar which ensures that the stopcock cannot fall out in use. Cat. No. 2116-GTO replaceable tip has a ground end which ­provides a better grip and helps prevent the tip from falling out.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
2116-25 PYREX® 25 mL Economy Grade Burets with Replaceable PTFE Stopcock   2 / Pk     6 / Cs     PYREX®   $694.98 per case
2116-25BO PYREX® 25 mL Economy Grade Replacement Body ONLY   6 / Pk     6 / Cs     PYREX®   $369.15 per case
2116-50 PYREX® 50 mL Economy Grade Burets with Replaceable PTFE Stopcock   2 / Pk     6 / Cs     PYREX®   $723.87 per case
2116-50BO PYREX® 50 mL Economy Grade Replacement Body ONLY   6 / Pk     6 / Cs     PYREX®   $426.17 per case