Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 1L Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock
Product Number2094-1L

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These 1L PYREX® burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. They are used when dispensing large volumes of liquids rapidly and accurately. Made from close tolerance, accurate bore tubing with uniform walls, these burets have a permanently colored scale. Tips are carefully drawn and ground to reduce chipping. Provided with a Polytetrafluorethylene (PTFE) stopcock plug to reduce freezing and eliminate lubricant contamination. The smooth micro-finish of the stopcock barrel assures a precision fit and optimum leak-resistant performance. For replacement stopcock plug only, see No. 7681.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$309.58 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 2094-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1000 mL |
Graduation Interval | 10 mL |
Height | 810 mm (approx.) |
O.D. | 50 mm (approx.) |
Stopcock Bore No. | 6 |
Stopcock Style | Straight bore PTFE |
Tolerance | 5 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.26524025
- Quality Certificate - Lot No.05324038
- Quality Certificate - Lot No.20023017
- Quality Certificate - Lot No.16023004
- Quality Certificate - Lot No.28121085
- Quality Certificate - Lot No.13421050
- Quality Certificate - Lot No.02121024
- Quality Certificate - Lot No.19820047
- Quality Certificate - Lot No.12520104
- Quality Certificate - Lot No.19719001
- Quality Certificate - Lot No.12619037
- Quality Certificate - Lot No.00419095
- Quality Certificate - Lot No.17318041
- Quality Certificate - Lot No.01518026
- Quality Certificate - Lot No.24117044
- Quality Certificate - Lot No.15417015
- Quality Certificate - Lot No.05117019
- Quality Certificate - Lot No.33016011
- Quality Certificate - Lot No.03916033
- Quality Certificate - Lot No.00916010
- Quality Certificate - Lot No.28215047
- Quality Certificate - Lot No.10715054
- Quality Certificate - Lot No.08615012
- Quality Certificate - Lot No.04015054
- Quality Certificate - Lot No.32414074
- Quality Certificate - Lot No.20814005
- Quality Certificate - Lot No.12914009
- Quality Certificate - Lot No.08114001
- Quality Certificate - Lot No.01814016
- Quality Certificate - Lot No.32413003