Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 250 mL Dispensing Burets, Colored Scale, with Straight Bore Product Standard PTFE Stopcock
Product Number2094-250
These 250 mL PYREX® burets are suitable for use in school and institutional laboratories not requiring the accuracy of our Class A models. They are used when dispensing large volumes of liquids rapidly and accurately. Made from close tolerance, accurate bore tubing with uniform walls, these burets have a permanently colored scale. Tips are carefully drawn and ground to reduce chipping. Provided with a Polytetrafluorethylene (PTFE) stopcock plug to reduce freezing and eliminate lubricant contamination. The smooth micro-finish of the stopcock barrel assures a precision fit and optimum leak-resistant performance. For replacement stopcock plug only, see No. 7681.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$239.15 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 2094-250 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | PYREX® |
| Capacity | 250 mL |
| Graduation Interval | 1 mL |
| Height | 550 mm (approx.) |
| O.D. | 33 mm (approx.) |
| Stopcock Bore No. | 4 |
| Stopcock Style | Straight bore PTFE |
| Tolerance | 2 mL |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.08026039
- Quality Certificate - Lot No.34725007
- Quality Certificate - Lot No.24825036
- Quality Certificate - Lot No.09425008
- Quality Certificate - Lot No.01025141
- Quality Certificate - Lot No.22024257
- Quality Certificate - Lot No.27823017
- Quality Certificate - Lot No.23723036
- Quality Certificate - Lot No.08323014
- Quality Certificate - Lot No.01223055
- Quality Certificate - Lot No.29422051
- Quality Certificate - Lot No.08522001
- Quality Certificate - Lot No.28221020
- Quality Certificate - Lot No.13421049
- Quality Certificate - Lot No.04221024
- Quality Certificate - Lot No.04820019
- Quality Certificate - Lot No.34418810
- Quality Certificate - Lot No.32718062
- Quality Certificate - Lot No.30318889
- Quality Certificate - Lot No.15718001
- Quality Certificate - Lot No.13818861
- Quality Certificate - Lot No.09716001
- Quality Certificate - Lot No.05516001
- Quality Certificate - Lot No.04416020
- Quality Certificate - Lot No.03615001
- Quality Certificate - Lot No.26614001
- Quality Certificate - Lot No.23014999
- Quality Certificate - Lot No.17614001
- Quality Certificate - Lot No.03114001
- Quality Certificate - Lot No.16813002