text.skipToContent text.skipToNavigation

PYREX® Single Metric Scale Cylinders, Graduated, To Contain

E-mail

Calibrated “to contain,” with white enamel graduations. The 100 mL capacity is in accordance with ASTM E-133 and E-1272 and is used in ASTM tests D-86, D-216 and D-447. The 10 mL size has a funnel top. Bumper guards are supplied with 25 mL through 2000 mL sizes inclusive.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3022-10 PYREX® Single Metric Scale, 10 mL Graduated Cylinder, TC, with Funnel Top   1 / Pk     24 / Cs     PYREX®   ¥27,240 per case
3022-100 PYREX® Single Metric Scale, 100 mL Graduated Cylinder, TC   1 / Pk     12 / Cs     PYREX®   $449.31 per case
3022-1L PYREX® Single Metric Scale, 1L Graduated Cylinder, TC   1 / Pk     1 / Cs     PYREX®   ¥9,790 per case
3022-25 PYREX® Single Metric Scale, 25 mL Graduated Cylinder, TC   1 / Pk     18 / Cs     PYREX®   N/A per case
3022-250 PYREX® Single Metric Scale, 250 mL Graduated Cylinder, TC   1 / Pk     12 / Cs     PYREX®   ¥40,080 per case
3022-2L PYREX® Single Metric Scale, 2L Graduated Cylinder, TC   1 / Pk     1 / Cs     PYREX®   ¥13,340 per case
3022-50 PYREX® Single Metric Scale, 50 mL Graduated Cylinder, TC   1 / Pk     18 / Cs     PYREX®   N/A per case
Contact Customer Service
3022-500 PYREX® Single Metric Scale, 500 mL Graduated Cylinder, TC   1 / Pk     8 / Cs     PYREX®   N/A per case
Contact Customer Service