Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 25 mL Single Metric Scale Cylinder, Standard Taper Stopper, White Graduations, TC
Product Number2982-25
Learn More
(This is the suggested replacement for 2984-25)
These 25 mL PYREX® graduated cylinders are calibrated “to contain” (TC) and are useful as a mixing cylinder. Graduations are in durable white enamel. Each features a PYREX® No. 13 Standard Taper stopper. Approximate height does not include stopper. For replacement PYREX® Standard Taper stoppers, see No. 7650-13.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$744.02 per case
Less than 10 in Stock
Product Number | 2982-25 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | No |
Capacity | 25 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 0.2 mL |
Height | 225 mm (approx.) |
O.D. | 18 mm (approx.) |
Standard Taper Stopper No. | 13 |
Sterile | No |
Stopper Style | Hollow glass |
Tolerance | 0.3 mL |
Top Style | Standard Taper Stopper |
- Quality Certificate - Lot No.35124038
- Quality Certificate - Lot No.29824038
- Quality Certificate - Lot No.14524035
- Quality Certificate - Lot No.08224014
- Quality Certificate - Lot No.00324012
- Quality Certificate - Lot No.10723039
- Quality Certificate - Lot No.33222046
- Quality Certificate - Lot No.27722010
- Quality Certificate - Lot No.27022034
- Quality Certificate - Lot No.21822036
- Quality Certificate - Lot No.32421025
- Quality Certificate - Lot No.23521051
- Quality Certificate - Lot No.18221037
- Quality Certificate - Lot No.14521029