Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Single Metric Scale, 10 mL Graduated Cylinder, TC, with Funnel Top
Product Number3022-10
These PYREX® 10 mL graduated cylinders are calibrated (TC) and have white enamel graduations. The 10 mL size has a funnel top. Plastic bumper guards are not available for this size.
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$514.93 per case
Added to Your Shopping Cart
In Stock
Details
| Product Number | 3022-10 |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 24 / Cs |
| Brand | PYREX® |
| Bumper Guard | No |
| Capacity | 10 mL |
| Cylinder Scale | Single Metric - To Contain |
| Cylinder Style | Graduated |
| Feature | Reusable |
| Graduation Interval | 0.1 mL |
| Height | 178 mm (approx.) |
| O.D. | 13 mm (approx.) |
| Sterile | No |
| Stopper Style | No stopper |
| Tolerance | 0.2 mL |
| Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.33125089
- Quality Certificate - Lot No.30325049
- Quality Certificate - Lot No.26125051
- Quality Certificate - Lot No.20925018
- Quality Certificate - Lot No.16425014
- Quality Certificate - Lot No.04225106
- Quality Certificate - Lot No.35424011
- Quality Certificate - Lot No.28424002
- Quality Certificate - Lot No.09224017
- Quality Certificate - Lot No.08624048
- Quality Certificate - Lot No.35423187
- Quality Certificate - Lot No.28523040