Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® Single Metric Scale, 100 mL Graduated Cylinder, TC
Product Number3022-100
Learn More
These PYREX® 100 mL graduated cylinders are calibrated (TC) and have white enamel graduations. The 100 mL capacity is in accordance with ASTM E-133 and E-1272. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$436.22 per case
In Stock
Product Number | 3022-100 |
Qty./Pk | 1 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 100 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 254 mm (approx.) |
O.D. | 29 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 1 mL |
Top Style | Pourout |
- Quality Certificate - Lot No.34824006
- Quality Certificate - Lot No.27624046
- Quality Certificate - Lot No.26124016
- Quality Certificate - Lot No.19324031
- Quality Certificate - Lot No.14124017
- Quality Certificate - Lot No.07324214
- Quality Certificate - Lot No.04524067
- Quality Certificate - Lot No.02324125
- Quality Certificate - Lot No.32723005
- Quality Certificate - Lot No.30423052
- Quality Certificate - Lot No.26423011
- Quality Certificate - Lot No.20023032
- Quality Certificate - Lot No.15223035
- Quality Certificate - Lot No.12323010
- Quality Certificate - Lot No.04123025
- Quality Certificate - Lot No.00523026
- Quality Certificate - Lot No.32222034
- Quality Certificate - Lot No.29722004
- Quality Certificate - Lot No.25622032
- Quality Certificate - Lot No.23722044
- Quality Certificate - Lot No.18622100
- Quality Certificate - Lot No.13622024
- Quality Certificate - Lot No.06422022
- Quality Certificate - Lot No.01422047
- Quality Certificate - Lot No.33621027
- Quality Certificate - Lot No.31521019
- Quality Certificate - Lot No.29321008
- Quality Certificate - Lot No.22321041
- Quality Certificate - Lot No.18221032
- Quality Certificate - Lot No.16921022