Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Single Metric Scale, 1L Graduated Cylinder, TC
Product Number3022-1L
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® Single Metric Scale, 1L Graduated Cylinder, TC](https://www.corning.com/catalog/cls/products/p/pyrexCylinderSingleMetricScaleGraduatedToContain/3022-1L/images/3022-1L_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
![PYREX® Single Metric Scale, 1L Graduated Cylinder, TC](https://www.corning.com/catalog/cls/products/p/pyrexCylinderSingleMetricScaleGraduatedToContain/3022-1L/images/3022-1L_B.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These PYREX® 1L graduated cylinders are calibrated "to contain" (TC) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$102.37 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3022-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 1000 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 10 mL |
Height | 465 mm (approx.) |
O.D. | 64 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 6 mL |
Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.22824015
- Quality Certificate - Lot No.17424013
- Quality Certificate - Lot No.11824016
- Quality Certificate - Lot No.06124078
- Quality Certificate - Lot No.06024021
- Quality Certificate - Lot No.00524059
- Quality Certificate - Lot No.30023006
- Quality Certificate - Lot No.26223082
- Quality Certificate - Lot No.22723037
- Quality Certificate - Lot No.17823025
- Quality Certificate - Lot No.13923017
- Quality Certificate - Lot No.09323063
- Quality Certificate - Lot No.07623019
- Quality Certificate - Lot No.03223004
- Quality Certificate - Lot No.03123021
- Quality Certificate - Lot No.34622006
- Quality Certificate - Lot No.28422052
- Quality Certificate - Lot No.25022221
- Quality Certificate - Lot No.20422018
- Quality Certificate - Lot No.12622013
- Quality Certificate - Lot No.09222044
- Quality Certificate - Lot No.06222028
- Quality Certificate - Lot No.02022032
- Quality Certificate - Lot No.33621035
- Quality Certificate - Lot No.29421015
- Quality Certificate - Lot No.26721034
- Quality Certificate - Lot No.23721037
- Quality Certificate - Lot No.20821003