Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Single Metric Scale, 50 mL Graduated Cylinder, TC
Product Number3022-50
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® Single Metric Scale, 50 mL Graduated Cylinder, TC](https://www.corning.com/catalog/cls/products/p/pyrexCylinderSingleMetricScaleGraduatedToContain/3022-50/images/A3022-50_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These PYREX® 50 mL graduated cylinders are calibrated (TC) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$548.50 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3022-50 |
Qty./Pk | 1 / Pk |
Qty./Cs | 18 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 50 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 1 mL |
Height | 225 mm (approx.) |
O.D. | 24 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 0.5 mL |
Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.30624014
- Quality Certificate - Lot No.30224013
- Quality Certificate - Lot No.20724046
- Quality Certificate - Lot No.16424030
- Quality Certificate - Lot No.10624064
- Quality Certificate - Lot No.02924061
- Quality Certificate - Lot No.33923053
- Quality Certificate - Lot No.27023018
- Quality Certificate - Lot No.15823028
- Quality Certificate - Lot No.10823019
- Quality Certificate - Lot No.06923006
- Quality Certificate - Lot No.04023021
- Quality Certificate - Lot No.01823078
- Quality Certificate - Lot No.33522089