Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® Single Metric Scale, 500 mL Graduated Cylinder, TC
Product Number3022-500
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® Single Metric Scale, 500 mL Graduated Cylinder, TC](https://www.corning.com/catalog/cls/products/p/pyrexCylinderSingleMetricScaleGraduatedToContain/images/pyrexCylinderSingleMetricScaleGraduatedToContain_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These PYREX® 500 mL graduated cylinders are calibrated (TC) and have white enamel graduations. Supplied with plastic bumper guards to reduce accidental breakage. For replacement bumper guards see Cat. No. 3066.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$544.29 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 3022-500 |
Qty./Pk | 1 / Pk |
Qty./Cs | 8 / Cs |
Brand | PYREX® |
Bumper Guard | Yes |
Capacity | 500 mL |
Cylinder Scale | Single Metric - To Contain |
Cylinder Style | Graduated |
Feature | Reusable |
Graduation Interval | 5 mL |
Height | 392 mm (approx.) |
O.D. | 50 mm (approx.) |
Sterile | No |
Stopper Style | No stopper |
Tolerance | 4 mL |
Top Style | Pourout |
Specifications Documents
Compatible Accessories
Available Certificates
- Quality Certificate - Lot No.22324034
- Quality Certificate - Lot No.17824005
- Quality Certificate - Lot No.12324248
- Quality Certificate - Lot No.03824297
- Quality Certificate - Lot No.31423035
- Quality Certificate - Lot No.29123014
- Quality Certificate - Lot No.24823033
- Quality Certificate - Lot No.17923020
- Quality Certificate - Lot No.12323011
- Quality Certificate - Lot No.09523018
- Quality Certificate - Lot No.08323013
- Quality Certificate - Lot No.03823016
- Quality Certificate - Lot No.00923074
- Quality Certificate - Lot No.31822008
- Quality Certificate - Lot No.28722027
- Quality Certificate - Lot No.18222045
- Quality Certificate - Lot No.16122037
- Quality Certificate - Lot No.10822045
- Quality Certificate - Lot No.04722067
- Quality Certificate - Lot No.34821033
- Quality Certificate - Lot No.30821028
- Quality Certificate - Lot No.25021006
- Quality Certificate - Lot No.23221012
- Quality Certificate - Lot No.21121008
- Quality Certificate - Lot No.16521008
- Quality Certificate - Lot No.07721023
- Quality Certificate - Lot No.04321015
- Quality Certificate - Lot No.00721030
- Quality Certificate - Lot No.28120012
- Quality Certificate - Lot No.15620032