Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Axygen® EASY PRESS Manual Compression Sealer for AxyMats
Product NumberIT-EP-R
(This is the suggested replacement for 3081.)
Axygen® EASY PRESS is a manual device which provides simple and effective application of Axymats and/or Impermamats to 24, 48, 96 or 384 well microplates, deep well plates, microtiter tube systems and PCR plates.The EASY PRESS can be quickly adjusted to handle any size plate of varying heights (384 PCR to 2mL deep well blocks) using the large thumbwheel.
- Suitable for deep well plates, PCR microplates in 96 and 384 formats
- Flexible-can be used with plates of various heights and types
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$2,693.75 per case
In Stock
| Product Number | IT-EP-R |
| Qty./Pk | 1 / Pk |
| Qty./Cs | 1 / Cs |
| Brand | Axygen® |
- Quality Certificate - Lot No.04226037
- Quality Certificate - Lot No.31725041
- Quality Certificate - Lot No.22525048
- Quality Certificate - Lot No.14925019
- Quality Certificate - Lot No.12025015
- Quality Certificate - Lot No.09025011
- Quality Certificate - Lot No.34524036
- Quality Certificate - Lot No.26224078
- Quality Certificate - Lot No.19724089
- Quality Certificate - Lot No.14324047
- Quality Certificate - Lot No.10124059
- Quality Certificate - Lot No.03324046
- Quality Certificate - Lot No.02924044
- Quality Certificate - Lot No.32023029
- Quality Certificate - Lot No.18723035
- Quality Certificate - Lot No.15223044
- Quality Certificate - Lot No.13723019
- Quality Certificate - Lot No.01723060
- Quality Certificate - Lot No.29922033
- Quality Certificate - Lot No.06422063
- Quality Certificate - Lot No.06422062
- Quality Certificate - Lot No.05622042
- Quality Certificate - Lot No.33220091
- Quality Certificate - Lot No.26820082
- Quality Certificate - Lot No.35117003
- Quality Certificate - Lot No.35117002
- Quality Certificate - Lot No.33917001
- Quality Certificate - Lot No.01917000
- Quality Certificate - Lot No.16215000