Standard form bottle with a closure that fits over the external ground body.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
Standard form bottle with a closure that fits over the external ground body.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 1686-2540 | PYREX® 12 mL Standard Weighing Bottle with Short Length External 29/12 Standard Taper Joint | 6 / Pk | 18 / Cs | PYREX® | $715.95 | per case | |
| 1686-2550 | PYREX® 16 mL Standard Weighing Bottle with Short Length External 29/12 Standard Taper Joint | 6 / Pk | 18 / Cs | PYREX® | $715.95 | per case | |
| 1686-3060 | PYREX® 30 mL Standard Weighing Bottle with Short Length External 34/12 Standard Taper Joint | 6 / Pk | 18 / Cs | PYREX® | $683.05 | per case | |
| 1686-40100 | PYREX® 92 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | $571.66 | per case | |
| 1686-4050 | PYREX® 45 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | $586.08 | per case | |
| 1686-4080 | PYREX® 70 mL Standard Weighing Bottle with Short Length External 45/12 Standard Taper Joint | 6 / Pk | 12 / Cs | PYREX® | $548.62 | per case |