Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® Gas Washing Stopper with Extra Coarse Fritted Disc
Product Number31760-500ES

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More

These PYREX® gas washing Standard Taper stoppers are replacements for the 500 mL gas washing bottles (No. 31760-500EC). Sidearm tubulations are 8mm O.D. A 40/50 Standard Taper stopper is used to seal the top to the base. This Standard Taper stopper incorporates a tube with a 20mm diameter extra coarse fritted disc as the distributor. The fritted disc provides greater efficiency and more uniform dispersion of gas bubbles for complete absorption. This extra coarse frit has a nominal pore distribution of 170 to 220 µm. Please check the Guide to Selecting and Using Fritted Glassware in our Technical Information Listing for additional information on fritted ware.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$246.83 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 31760-500ES |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 500 mL |
Bottle Style | Gas washing |
Specifications Documents