A general-purpose jar with tops ground to close tolerances to insure a tight cover fit. The 152 mm jar edge is flat within 0.1 mm; all others are flat within 0.25 mm. Covers are not supplied. Do not use with heat, pressure, or vacuum applications.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
A general-purpose jar with tops ground to close tolerances to insure a tight cover fit. The 152 mm jar edge is flat within 0.1 mm; all others are flat within 0.25 mm. Covers are not supplied. Do not use with heat, pressure, or vacuum applications.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 6945-13L | PYREX® 13.2L Cylindrical Chromatography Tank, Ground Edges | 4 / Pk | 4 / Cs | PYREX® | $2,596.89 | per case | |
| 6945-36L | PYREX® 36L Cylindrical Chromatography Tank, Ground Edges | 1 / Pk | 1 / Cs | PYREX® | $1,808.00 | per case | |
| 6945-6L | PYREX® 6.6L Cylindrical Chromatography Tank, Ground Edges | 1 / Pk | 1 / Cs | PYREX® | $428.45 | per case |