text.skipToContent text.skipToNavigation

PYREX® Ten Broeck Homogenizer with Pour Spout

E-mail

These grinders are designed for use in hand grinding small samples for pathological or biochemical studies. It may also be motor driven at low speed if some form of friction release is provided. The mortar tubes and pestles are ground to be interchangeable. Clearance between the two parts is approximately 0.15 mm. The medium grind provides the required abrasive action to deliver well homogenized samples. Made in accordance with Federal Specification NNN-T-360B.



Caution: If used with a motor-driven device, the attachment must contain some form of friction release clutch to prevent damage to the apparatus. The user should wear a protective glove of sufficient thickness to prevent injury in the event of failure of the glass components.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7727-15 PYREX® 15 mL Ten Broeck Homogenizer with Pour Spout   1 / Pk     4 / Cs     PYREX®   $990.54 per case
7727-2 PYREX® 2 mL Ten Broeck Homogenizer with Pour Spout   1 / Pk     4 / Cs     PYREX®   $837.08 per case
7727-40 PYREX® 40 mL Ten Broeck Homogenizer with Pour Spout   1 / Pk     2 / Cs     PYREX®   $625.01 per case
7727-7 PYREX® 7 mL Ten Broeck Homogenizer with Pour Spout   1 / Pk     4 / Cs     PYREX®   $877.81 per case