These bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. Rated 1-Atmosphere Vacuum. Do not use with heat or pressure applications.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
These bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. Rated 1-Atmosphere Vacuum. Do not use with heat or pressure applications.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 6885-140 | PYREX® 140 mm Diameter Bell Jar with Top Knob and Ground Flange | 1 / Pk | 2 / Cs | PYREX® | $1,225.78 | per case | |
| 6885-165 | PYREX® 165 mm Diameter Bell Jar with Top Knob and Ground Flange | 1 / Pk | 2 / Cs | PYREX® | $1,584.62 | per case | |
| 6885-222 | PYREX® 222 mm Diameter Bell Jar with Top Knob and Ground Flange | 2 / Pk | 2 / Cs | PYREX® | $1,893.94 | per case |