text.skipToContent text.skipToNavigation

PYREX® Bell Jars with Top Knob

E-mail

These bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. Rated 1-Atmosphere Vacuum. Do not use with heat or pressure applications.

Choose your specification

View Product

Less than 10 in Stock


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
6885-165 PYREX® 165 mm Diameter Bell Jar with Top Knob and Ground Flange   1 / Pk     2 / Cs     PYREX®   $1,538.47 per case