Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 140 mm Diameter Bell Jar with Top Knob and Ground Flange
Product Number6885-140
(This is the suggested replacement for 6888-140)
These 140mm diameter PYREX® bell jars are made from specially selected mold-blown blanks. The bottom flange has a finely ground finish to assure tight sealing with ground glass plates. The knob on top provides a convenient handle for lifting the jars. They are rated at 1-atmosphere of vacuum.
Warning: Do not use with heat or pressure applications.
$1,190.08 per case
Less than 10 in Stock
Product Number | 6885-140 |
Qty./Pk | 1 / Pk |
Qty./Cs | 2 / Cs |
Brand | PYREX® |
Feature | Reusable |
Height | 265 mm (approx.) |
I.D | 130 mm (approx.) |
Jar Style | Bell |
O.D. | 140 mm (approx.) |
- Quality Certificate - Lot No.34619001
- Quality Certificate - Lot No.10218001
- Quality Certificate - Lot No.01315001
- Quality Certificate - Lot No.09212003
- Quality Certificate - Lot No.25211001
- Quality Certificate - Lot No.16711002
- Quality Certificate - Lot No.15410001
- Quality Certificate - Lot No.13909001
- Quality Certificate - Lot No.Generic
- Quality Certificate - Lot No.28407001
- Quality Certificate - Lot No.26906005
- Quality Certificate - Lot No.26306007
- Quality Certificate - Lot No.09407001
- Quality Certificate - Lot No.09106999