text.skipToContent text.skipToNavigation

PYREX® Reusable Glass Volumetric Pipets, Class A, Color-coded, Colored Markings

E-mail

These pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-542, ASTM E-694, and ASTM E-969. The rugged construction and colored enamel graduations and markings provide a durable pipet. Sizes 1 mL through 25 mL are color-coded.



Cat. No. 7100-50 new design allows more complete and efficient drainage. Do not pipet by mouth. We suggest using a mechanical pipetting device.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7100-1 PYREX® 1 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $185.40 per case
7100-10 PYREX® 10 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $206.43 per case
7100-100 PYREX® 100 mL Reusable Glass Volumetric Pipets, Class A, Colored Graduations   12 / Pk     12 / Cs     PYREX®   $601.44 per case
7100-15 PYREX® 15 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $282.67 per case
7100-2 PYREX® 2 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $204.39 per case
7100-20 PYREX® 20 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $301.72 per case
7100-25 PYREX® 25 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $322.71 per case
7100-3 PYREX® 3 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $185.40 per case
7100-4 PYREX® 4 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $185.40 per case
7100-5 PYREX® 5 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings   12 / Pk     12 / Cs     PYREX®   $185.40 per case
7100-50 PYREX® 50 mL Reusable Glass Volumetric Pipets, Class A, Colored Graduations   12 / Pk     24 / Cs     PYREX®   $513.62 per case