Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1 mL Volumetric Pipets, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7101-1
These 1 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$160.41 per case
In Stock
| Product Number | 7101-1 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 1 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.01 mL |
| Length | 310 mm (approx.) |
- Quality Certificate - Lot No.06326023
- Quality Certificate - Lot No.35325041
- Quality Certificate - Lot No.29725015
- Quality Certificate - Lot No.22325002
- Quality Certificate - Lot No.06525062
- Quality Certificate - Lot No.05125002
- Quality Certificate - Lot No.25724041
- Quality Certificate - Lot No.05024008
- Quality Certificate - Lot No.28523029