Calibrated to Class A tolerances in accordance with ASTM E-542, ASTM E-694 and ASTM E-969. Each pipet is individually serialized. Sizes 1 mL through 25 mL are color-coded with colored graduations enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.