Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 10 mL Volumetric Pipets, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7101-10

Learn More

These 10 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$235.09 per case
In Stock
Product Number | 7101-10 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 10 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.02 mL |
Length | 429 mm (approx.) |
- Quality Certificate - Lot No.19325017
- Quality Certificate - Lot No.08025029
- Quality Certificate - Lot No.01525005
- Quality Certificate - Lot No.28424015
- Quality Certificate - Lot No.17424027
- Quality Certificate - Lot No.05324004
- Quality Certificate - Lot No.25023039
- Quality Certificate - Lot No.18023028
- Quality Certificate - Lot No.13123041
- Quality Certificate - Lot No.07423022
- Quality Certificate - Lot No.04423015
- Quality Certificate - Lot No.35522012
- Quality Certificate - Lot No.28122020
- Quality Certificate - Lot No.22522001
- Quality Certificate - Lot No.08822142