Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 15 mL Volumetric Pipets, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7101-15

Learn More

These 15 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$298.34 per case
Less than 10 in Stock
Product Number | 7101-15 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 15 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 405 mm (approx.) |
- Quality Certificate - Lot No.01825025
- Quality Certificate - Lot No.06024007
- Quality Certificate - Lot No.22823453
- Quality Certificate - Lot No.09523054
- Quality Certificate - Lot No.08123004
- Quality Certificate - Lot No.23022003
- Quality Certificate - Lot No.10222025
- Quality Certificate - Lot No.11321020
- Quality Certificate - Lot No.11320054
- Quality Certificate - Lot No.02120067
- Quality Certificate - Lot No.12919017
- Quality Certificate - Lot No.11919038
- Quality Certificate - Lot No.01419005
- Quality Certificate - Lot No.17218060
- Quality Certificate - Lot No.33817048
- Quality Certificate - Lot No.33417058
- Quality Certificate - Lot No.29317019
- Quality Certificate - Lot No.21417004
- Quality Certificate - Lot No.21217033
- Quality Certificate - Lot No.27116026
- Quality Certificate - Lot No.22515082
- Quality Certificate - Lot No.13615014
- Quality Certificate - Lot No.08015054
- Quality Certificate - Lot No.02915064
- Quality Certificate - Lot No.14713006
- Quality Certificate - Lot No.07913002
- Quality Certificate - Lot No.33912016
- Quality Certificate - Lot No.20212059
- Quality Certificate - Lot No.17312052
- Quality Certificate - Lot No.24211031