Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 20 mL Volumetric Pipets, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7101-20
These 20 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.
Learn More
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$310.24 per case
In Stock
| Product Number | 7101-20 |
| Qty./Pk | 2 / Pk |
| Qty./Cs | 6 / Cs |
| Brand | PYREX® |
| Capacity | 20 mL |
| Pipet Style | Volumetric |
| Tip Shape | Round |
| Feature | Reusable |
| Tolerance | 0.03 mL |
| Length | 458 mm (approx.) |
- Quality Certificate - Lot No.24425036
- Quality Certificate - Lot No.10125042
- Quality Certificate - Lot No.35624006
- Quality Certificate - Lot No.20124035
- Quality Certificate - Lot No.23523218
- Quality Certificate - Lot No.18623062
- Quality Certificate - Lot No.13123042
- Quality Certificate - Lot No.05523011
- Quality Certificate - Lot No.34422018
- Quality Certificate - Lot No.23522041
- Quality Certificate - Lot No.14622053
- Quality Certificate - Lot No.25421003
- Quality Certificate - Lot No.06420001
- Quality Certificate - Lot No.05520039
- Quality Certificate - Lot No.20719024
- Quality Certificate - Lot No.12319042
- Quality Certificate - Lot No.08919020
- Quality Certificate - Lot No.00319113
- Quality Certificate - Lot No.35418090
- Quality Certificate - Lot No.05318014
- Quality Certificate - Lot No.01818058
- Quality Certificate - Lot No.34217059
- Quality Certificate - Lot No.29617045
- Quality Certificate - Lot No.22617016
- Quality Certificate - Lot No.08717050
- Quality Certificate - Lot No.03917017
- Quality Certificate - Lot No.31716017
- Quality Certificate - Lot No.26416021
- Quality Certificate - Lot No.11416016
- Quality Certificate - Lot No.06116024