Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 3 mL Volumetric Pipets, Serialized/Certified, Class A, Color-Coded, Colored Markings
Product Number7101-3

Learn More

These 3 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$198.09 per case
Less than 10 in Stock
Product Number | 7101-3 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 3 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 355 mm (approx.) |
- Quality Certificate - Lot No.34024064
- Quality Certificate - Lot No.00924034
- Quality Certificate - Lot No.16123003
- Quality Certificate - Lot No.08123003
- Quality Certificate - Lot No.02023035
- Quality Certificate - Lot No.33722025
- Quality Certificate - Lot No.16922016
- Quality Certificate - Lot No.23021015
- Quality Certificate - Lot No.12721039
- Quality Certificate - Lot No.31120001
- Quality Certificate - Lot No.30120099
- Quality Certificate - Lot No.09420078
- Quality Certificate - Lot No.27019043
- Quality Certificate - Lot No.00319085
- Quality Certificate - Lot No.35218038
- Quality Certificate - Lot No.22218022
- Quality Certificate - Lot No.13418022
- Quality Certificate - Lot No.34217077
- Quality Certificate - Lot No.27017034
- Quality Certificate - Lot No.17017042
- Quality Certificate - Lot No.13117049
- Quality Certificate - Lot No.08317051
- Quality Certificate - Lot No.00517011
- Quality Certificate - Lot No.34716042
- Quality Certificate - Lot No.28516075
- Quality Certificate - Lot No.25616055
- Quality Certificate - Lot No.18416017
- Quality Certificate - Lot No.18016009
- Quality Certificate - Lot No.07216022
- Quality Certificate - Lot No.03716030