Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Reusable Glass Volumetric Pipets, Class A, Colored Graduations
Product Number7100-100

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 100 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations provide a pipet which will give good life and service.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$601.44 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 7100-100 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.08 mL |
Length | 573 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.10225002
- Quality Certificate - Lot No.33824346
- Quality Certificate - Lot No.33424002
- Quality Certificate - Lot No.24224006
- Quality Certificate - Lot No.09324009
- Quality Certificate - Lot No.08724049
- Quality Certificate - Lot No.31223084
- Quality Certificate - Lot No.22423025
- Quality Certificate - Lot No.16023014
- Quality Certificate - Lot No.12223021
- Quality Certificate - Lot No.11823022
- Quality Certificate - Lot No.05523034
- Quality Certificate - Lot No.35422302
- Quality Certificate - Lot No.23122080
- Quality Certificate - Lot No.14722032
- Quality Certificate - Lot No.03222060
- Quality Certificate - Lot No.03122025
- Quality Certificate - Lot No.30521006
- Quality Certificate - Lot No.30221037
- Quality Certificate - Lot No.17621032
- Quality Certificate - Lot No.14121029
- Quality Certificate - Lot No.07121038
- Quality Certificate - Lot No.05421015
- Quality Certificate - Lot No.03021007
- Quality Certificate - Lot No.33920055
- Quality Certificate - Lot No.13620057
- Quality Certificate - Lot No.33619014
- Quality Certificate - Lot No.33219051
- Quality Certificate - Lot No.27419047
- Quality Certificate - Lot No.24519054