Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 4 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-4

Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More


These 4 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$185.40 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 7100-4 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 4 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.01 mL |
Length | 364 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.27624040
- Quality Certificate - Lot No.22624017
- Quality Certificate - Lot No.01224001
- Quality Certificate - Lot No.15323052
- Quality Certificate - Lot No.15023044
- Quality Certificate - Lot No.02723031
- Quality Certificate - Lot No.30522065
- Quality Certificate - Lot No.16822072
- Quality Certificate - Lot No.07422003
- Quality Certificate - Lot No.22621025
- Quality Certificate - Lot No.13921003
- Quality Certificate - Lot No.12021002
- Quality Certificate - Lot No.12820006
- Quality Certificate - Lot No.12120008
- Quality Certificate - Lot No.25219025
- Quality Certificate - Lot No.24219028
- Quality Certificate - Lot No.15619106
- Quality Certificate - Lot No.03219044
- Quality Certificate - Lot No.03119059
- Quality Certificate - Lot No.29818002
- Quality Certificate - Lot No.20818008
- Quality Certificate - Lot No.10018135
- Quality Certificate - Lot No.33817074
- Quality Certificate - Lot No.22917056
- Quality Certificate - Lot No.16717051
- Quality Certificate - Lot No.11017012
- Quality Certificate - Lot No.07317033
- Quality Certificate - Lot No.00417044
- Quality Certificate - Lot No.35016044
- Quality Certificate - Lot No.27716004