Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 100 mL Volumetric Pipets, Serialized/Certified, Class A, Colored Markings
Product Number7101-100

Learn More

These 100 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$493.86 per case
Less than 10 in Stock
Product Number | 7101-100 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 100 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.08 mL |
Length | 573 mm (approx.) |
- Quality Certificate - Lot No.33824170
- Quality Certificate - Lot No.25624001
- Quality Certificate - Lot No.31423013
- Quality Certificate - Lot No.23023013
- Quality Certificate - Lot No.16023042
- Quality Certificate - Lot No.12423046
- Quality Certificate - Lot No.10723038
- Quality Certificate - Lot No.06923022
- Quality Certificate - Lot No.03323069
- Quality Certificate - Lot No.30722096
- Quality Certificate - Lot No.27622071
- Quality Certificate - Lot No.23822024
- Quality Certificate - Lot No.04022175
- Quality Certificate - Lot No.31721005
- Quality Certificate - Lot No.16821018
- Quality Certificate - Lot No.07921001
- Quality Certificate - Lot No.34420046
- Quality Certificate - Lot No.24420043
- Quality Certificate - Lot No.15320039
- Quality Certificate - Lot No.13920013
- Quality Certificate - Lot No.02120043
- Quality Certificate - Lot No.28119001
- Quality Certificate - Lot No.13419026
- Quality Certificate - Lot No.02519057
- Quality Certificate - Lot No.30518097
- Quality Certificate - Lot No.12718003
- Quality Certificate - Lot No.02418037
- Quality Certificate - Lot No.27517008
- Quality Certificate - Lot No.24817054
- Quality Certificate - Lot No.14617022