Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.

PYREX® 50 mL Volumetric Pipets, Serialized/Certified, Class A, Colored Markings
Product Number7101-50

Learn More

These 50 mL PYREX® volumetric pipets are calibrated to Class A tolerances in accordance with ASTM E-542, and ASTM E-969. Each pipet is individually serialized and comes with an accessible Certificate of Identification and Capacity, traceable to NIST standards (available online). Color-coded markings enameled onto the glass.
Tested and calibrated in an ISO/IEC 17025 certified laboratory.

One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$407.95 per case
Less than 10 in Stock
Product Number | 7101-50 |
Qty./Pk | 2 / Pk |
Qty./Cs | 6 / Cs |
Brand | PYREX® |
Capacity | 50 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.05 mL |
Length | 533 mm (approx.) |
- Quality Certificate - Lot No.32824009
- Quality Certificate - Lot No.21324033
- Quality Certificate - Lot No.06924012
- Quality Certificate - Lot No.27223039
- Quality Certificate - Lot No.22723062
- Quality Certificate - Lot No.18623015
- Quality Certificate - Lot No.15123012
- Quality Certificate - Lot No.04123002
- Quality Certificate - Lot No.30222035
- Quality Certificate - Lot No.21022030
- Quality Certificate - Lot No.00722001
- Quality Certificate - Lot No.34121035
- Quality Certificate - Lot No.21921005
- Quality Certificate - Lot No.21121054
- Quality Certificate - Lot No.17421002
- Quality Certificate - Lot No.13521005
- Quality Certificate - Lot No.01421003
- Quality Certificate - Lot No.34320013
- Quality Certificate - Lot No.29020016
- Quality Certificate - Lot No.15320001
- Quality Certificate - Lot No.30219059
- Quality Certificate - Lot No.25219003
- Quality Certificate - Lot No.08519007
- Quality Certificate - Lot No.33918151
- Quality Certificate - Lot No.30618023
- Quality Certificate - Lot No.25018004
- Quality Certificate - Lot No.07818003
- Quality Certificate - Lot No.04518005
- Quality Certificate - Lot No.03018048
- Quality Certificate - Lot No.29117162