More products coming back in stock every day! See our shopping list. for available high demand items.
Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
![](https://test-portal.corning.com/cornservice/sessionRefresh.png)
PYREX® 25 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings
Product Number7100-25
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
![PYREX® 25 mL Reusable Glass Volumetric Pipets, Class A, Color-Coded, Colored Markings](https://www.corning.com/catalog/cls/products/p/pyrexPipetReusableGlassVolumetricClassAColorCodedColoredMarkings/7100-25/images/7100-25_A.jpg/_jcr_content/renditions/product.zoom.1200.jpg)
These 25 mL PYREX® volumetric pipets are manufactured to Class A capacity tolerances as indicated by ASTM E-969. The rugged construction, colored enamel graduations and markings provide a pipet which will give good life and service.
![](https://www.corning.com/media/worldwide/global/images/leaf.png/jcr:content/renditions/original)
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$312.37 per case
Added to Your Shopping Cart
In Stock
Details
Product Number | 7100-25 |
Qty./Pk | 12 / Pk |
Qty./Cs | 12 / Cs |
Brand | PYREX® |
Capacity | 25 mL |
Pipet Style | Volumetric |
Tip Shape | Round |
Feature | Reusable |
Tolerance | 0.03 mL |
Length | 460 mm (approx.) |
Specifications Documents
Available Certificates
- Quality Certificate - Lot No.19424020
- Quality Certificate - Lot No.05924006
- Quality Certificate - Lot No.23723001
- Quality Certificate - Lot No.15923021
- Quality Certificate - Lot No.14623019
- Quality Certificate - Lot No.10923014
- Quality Certificate - Lot No.06623043
- Quality Certificate - Lot No.05523047
- Quality Certificate - Lot No.02123002
- Quality Certificate - Lot No.34422012
- Quality Certificate - Lot No.29722059
- Quality Certificate - Lot No.24222027
- Quality Certificate - Lot No.16022011
- Quality Certificate - Lot No.13022046
- Quality Certificate - Lot No.09922016
- Quality Certificate - Lot No.26121004
- Quality Certificate - Lot No.19121002
- Quality Certificate - Lot No.06221040
- Quality Certificate - Lot No.00421028
- Quality Certificate - Lot No.27920015
- Quality Certificate - Lot No.06220049
- Quality Certificate - Lot No.30919057
- Quality Certificate - Lot No.29619061
- Quality Certificate - Lot No.20019022
- Quality Certificate - Lot No.16119056
- Quality Certificate - Lot No.13119003
- Quality Certificate - Lot No.08619010
- Quality Certificate - Lot No.00719030
- Quality Certificate - Lot No.35518073
- Quality Certificate - Lot No.26218148