text.skipToContent text.skipToNavigation

PYREX® Petri Dishes Bottom Only

E-mail

These flat, clear PYREX® dish bottoms will withstand repeated sterilization (wet or dry). The edges are beaded to provide greater mechanical strength. The bead also provides a means to equally space the side walls of the bottom and cover, thereby reducing the capillary action of the condensed moisture on the sides. They are not affected chemically or thermally by any of the methods commonly employed in laboratories where sterilization is routinely used. The bottoms are marked in white enamel to make sorting easier. Bottoms also have a triangular enamel reference point for serial dilutions.


Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3160-100BO PYREX® 100x10 mm Petri Dish Bottom Only   12 / Pk     12 / Cs     PYREX®   $67.19 per case
3160-101BO PYREX® 100x15 mm Petri Dish Bottom Only   12 / Pk     12 / Cs     PYREX®   $62.95 per case
3160-102BO PYREX® 100x20 mm Petri Dish Bottom Only   12 / Pk     12 / Cs     PYREX®   $72.78 per case
3160-150BO PYREX® 150x15 mm Petri Dish Bottom Only   12 / Pk     12 / Cs     PYREX®   $164.41 per case
3160-152BO PYREX® 150x20 mm Petri Dish Bottom Only   12 / Pk     12 / Cs     PYREX®   $173.58 per case
3160-60BO PYREX® 60x15 mm Petri Dish Bottom Only   12 / Pk     12 / Cs     PYREX®   $68.06 per case