text.skipToContent text.skipToNavigation

PYREX® Reusable Glass Serological Pipets, Color-coded, Colored Markings, To Deliver

E-mail

7085 Series: These pipets are color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. Calibrated “To Deliver” pipets must be blown out to obtain total rated capacity.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Reference: ASTM E-1044.

7086 Series: These pipets are designed for cotton plugging. The uniform top-end openings permit performing of plugs and allow precise control of liquid column. Color-coded by size for easy identification and sorting. Colored graduations are enameled onto the glass. The two rings indicate the pipet is calibrated “To Deliver” its total capacity when the last drop is blown out. Reference: ASTM E-1044.



Do not pipet by mouth. We suggest using a mechanical pipetting device.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
7085-1 PYREX® 1 mL Reusable Serological Pipets, 0.1 mL Graduation Intervals, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $161.99 per case
7085-10 PYREX® 10 mL Reusable Serological Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $181.99 per case
7085-1C PYREX® 1 mL Reusable Serological Pipets, 0.01 mL Graduation Intervals, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $179.03 per case
7085-1X PYREX® 0.1 mL Reusable Serological Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $171.44 per case
7085-2 PYREX® 2 mL Reusable Serological Pipets, 0.1 mL Graduation Intervals, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $180.79 per case
7085-2C PYREX® 2 mL Reusable Serological Pipets, 0.01 mL Graduation Intervals, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $236.20 per case
7085-2X PYREX® 0.2 mL Reusable Serological Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $181.03 per case
7085-5 PYREX® 5 mL Reusable Serological Pipets, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $177.32 per case
7086-10 PYREX® 10 mL Reusable Serological Pipets, for Cotton Plugging, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $202.55 per case
7086-5 PYREX® 5 mL Reusable Serological Pipets, for Cotton Plugging, TD, Color-Coded, Colored Markings   6 / Pk     12 / Cs     PYREX®   $180.77 per case