text.skipToContent text.skipToNavigation

PYREX® General Purpose Distilling Apparatus, Standard Taper Stopper, Standard Taper Joints, Complete

E-mail

A general purpose batch distillation assembly with the facility for addition via the PYREX stoppered neck. Ideally suited for the batch production of high purity distilled water. The flask has a flat bottom with a side delivery tube, terminating in a joint. Graham condenser tubulation O.D. is approximately 10 mm.

For replacement parts: see Cat. No. 3360-500FO, Cat. No. 3360-1LFO flask and stopper. For stopper only, see Cat. No. 7650 and for condenser, see Cat. No. 2540-200.

Choose your specification

Add to cart View Product

Products

Product Number Product Name Qty./Pk Qty./Cs Brand Price Unit Size
3360-1L PYREX® 1L General Purpose Distilling Apparatus with Standard Taper Stopper, 19/38 Standard Taper Joint   1 / Pk     1 / Cs     PYREX®   $493.90 per case
3360-500 PYREX® 500 mL General Purpose Distilling Apparatus with Standard Taper Stopper, 19/38 Standard Taper Joint   1 / Pk     1 / Cs     PYREX®   $459.95 per case