Limited Use
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Full Service
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
PYREX® 1L General Purpose Distilling Apparatus with Standard Taper Stopper, 19/38 Standard Taper Joint
Product Number3360-1L
Corning EcoChoice™ products are produced, packaged, and/or distributed in an environmentally friendly manner following United States Government Federal Trade Commission (FTC) Guidelines
Learn More
Learn More
This PYREX® 500 mL general purpose batch distillation apparatus allows the addition of reagents via the No. 27 Standard Taper PYREX® stoppered neck. It is ideally suited for the batch production of high purity distilled water. The flask has a flat bottom with a side delivery tube, terminating in a 19/38 Standard Taper joint. Graham condenser tubulations are 10mm O.D. For replacement stoppers, see No. 7650. For replacement condensers, see No. 2540-200.
One or more facilities manufacturing this product is 100% covered by renewable energy through the purchase of unbundled energy attribute certificates (EACs).
$479.51 per case
Added to Your Shopping Cart
Less than 10 in Stock
Details
Product Number | 3360-1L |
Qty./Pk | 1 / Pk |
Qty./Cs | 1 / Cs |
Brand | PYREX® |
Capacity | 1 L |
Condenser Style | Graham |
Distilling Style | General purpose |
Flask Style | Distilling |
Height | 210 mm (approx.) |
O.D. | 132 mm (approx.) |
Standard Taper Joint | 19/38 |
Standard Taper Stopper No. | 27 |
Tubulation O.D. | 10 mm (approx.) |
Specifications Documents
Compatible Accessories
PYREX® 500 mL Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint
3360-500FOOut of Stock
$241.37 per case
PYREX® 1L Replacement Flask with Standard Taper Stopper, 19/38 Standard Taper Joint
3360-1LFOLess than 10 in Stock
$263.69 per case
PYREX® 200 mm Graham Condensers with Single 19/38 Standard Taper Outer Top Joint
2540-200In Stock
$238.59 per case
Available Certificates
- Quality Certificate - Lot No.32824017
- Quality Certificate - Lot No.26224232
- Quality Certificate - Lot No.06624242
- Quality Certificate - Lot No.31723004
- Quality Certificate - Lot No.27623016
- Quality Certificate - Lot No.24423026
- Quality Certificate - Lot No.18423024
- Quality Certificate - Lot No.04723004
- Quality Certificate - Lot No.03823002
- Quality Certificate - Lot No.02423027
- Quality Certificate - Lot No.09522025
- Quality Certificate - Lot No.06822031
- Quality Certificate - Lot No.35421063
- Quality Certificate - Lot No.30621209
- Quality Certificate - Lot No.27821001
- Quality Certificate - Lot No.26521358
- Quality Certificate - Lot No.18621006