With a full length outer joint on the outer tube and an inner joint on the inner tube. The top and side tubulations are the same O.D. as the center tube and have a length of 75 mm.
Select this option if you would like to place an order with a credit card at list price. NOTE: NO credit application required.
Select this option to view your account specific pricing and checkout with either a PO or credit card. NOTE: Credit application must be completed.
With a full length outer joint on the outer tube and an inner joint on the inner tube. The top and side tubulations are the same O.D. as the center tube and have a length of 75 mm.
| Product Number | Product Name | Qty./Pk | Qty./Cs | Brand | Price | Unit Size | |
|---|---|---|---|---|---|---|---|
| 7729-28 | PYREX® 28 mm Diameter Vacuum Traps, Separable, 29/42 Standard Taper Inner and Outer Joints | 1 / Pk | 4 / Cs | PYREX® | $908.82 | per case | |
| 7729-32 | PYREX® 32 mm Diameter Vacuum Traps, Separable, 34/45 Standard Taper Inner and Outer Joints | 1 / Pk | 4 / Cs | PYREX® | $1,032.16 | per case | |
| 7729-38 | PYREX® 38 mm Diameter Vacuum Traps, Separable, 40/50 Standard Taper Inner and Outer Joints | 1 / Pk | 2 / Cs | PYREX® | $613.24 | per case | |
| 7729-41 | PYREX® 42 mm Diameter Vacuum Traps, Separable, 40/50 Standard Taper Inner and Outer Joints | 1 / Pk | 2 / Cs | PYREX® | $679.61 | per case | |
| 7729-48 | PYREX® 48 mm Diameter Vacuum Traps, Separable, 50/50 Standard Taper Inner and Outer Joints | 1 / Pk | 1 / Cs | PYREX® | $409.44 | per case | |
| 7729-51 | PYREX® 52 mm Diameter Vacuum Traps, Separable, 55/50 Standard Taper Inner and Outer Joints | 1 / Pk | 2 / Cs | PYREX® | $751.49 | per case |